********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 11, 2014
*ECN S14-1650, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiSA34DN D G S 
M1 3 GX S S NMOS W= 2237500u L= 0.3u 
M2 S GX S D PMOS W= 2237500u L= 0.14u 
R1 D 3 4.199e-03 3.676e-03 1.688e-05 
CGS GX S 7.308e-10 
CGD GX D 1.008e-13 
RG G GY 1.25 
RTCV 100 S 1e6 1.030e-04 -1.147e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2237500u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.406e-05 NSUB = 8.113e+16 
+ KAPPA = 2.476e-02 NFS = 1.170e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.63e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.755e-08 TREF = 25 BV = 31 
+RS = 5.819e-03 N = 1.071e+00 IS = 4.455e-12 
+EG = 1.140e+00 XTI = -3.451e-01 TRS = 1.446e-03 
+CJO = 4.796e-10 VJ = 6.430e+00 M = 9.990e-01 ) 
.ENDS 
